Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PTEX

PTEX extruder pump
PTEX

Pneumatic extruder pump for drums of grease up to NLGI grade 2


Technical features:

  • Lubricant: greases, NLGI grades 000 to 2
  • Flow rate: 0,5 kg/min – 0,83 kg/min
  • Operating pressure max.: 400 bars
  • Operating temperature: 10 to 50 °C
  • Drum capacities: 25, 50 or 200 kg
Special features:
  • Full consumption of the lubricant contained in the drum (less than 0,5% of lubricant left)
  • Tailor-made follower plate to perfectly meet the inner diameter of the drum
  • Transfer of fluid greases NLGI grade 000 to greases NLGI grade 2

Related documents

SKF logo