Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PV(R)

Micropump

PVR-003 micropump
PVR-003
Technical features:
  • Lubricant: mineral oils without additives
  • Displacement: 3 to 30 mm³/stroke
  • Frequency: max. 3 Hz
  • Operating viscosity: max. 400 mm²/s
  • Operating temperature: -20 to +70°C


Special features:
  • Type PV: metering rates adjustable with setting rings (PV-003: 3, 5, 10, 15, 20, 30 mm³/stroke, PV-005: 30, 45, 60, 90 mm³/stroke)
  • Type PVR: metering rate adjustable with thumb wheel

Related documents

SKF logo