Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

PVP

Drum pump PVP
PVP
Pneumatically operated lubrication pump designed for the continuous supply of lubricant to progressive centralized lubrication systems SKF ProFlex.

Technical features:
  • Lubricant: oil or grease up to NLGI grade 2
  • Drum capacities: 50 or 200 kg
  • Flow rate: 18 cm3/min
  • Air inlet pressure: 3 to 8 bar
  • Operating pressure max.: 300 bar
  • Operating temperature: –10 to +70 °C
Special features:
  • For oil drums (50 or 200 kg) or oil drums (50 or 180 l)
  • Adjustable flow rate: 1, 2 or 3 cm3/stroke with a maximal operating frequency of 6 strokes/min
SKF logo