Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

Brushes

Brushes
Brushes

Different types of brushes are available to meet the different requirements of applications as lubrication systems for chains or surface wetting.



Technical features:

  • Length: 19 to 40 mm
  • Material:   
        Bristle
        Brass
        Cast steel wire
        Horse hair
        Perlon soft
        Polyamid / Polyamid 6.6

Special features:

  • Brushes available for use under operating temperature:
    +10 to 60/80/200 °C

Related documents

SKF logo