Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

OSB-1 and OSB-2

OSB-2
OSB
OSB-1
OSB-1
Lubrication brush OSB-1 and -2 consists of a brush, connectors and a clamp. The doser gives the lubricant dosage to the lubrication brush. The dosage is divided to one (OSB-1) or two brushes (OSB-2). The lubrication brush operates as an intermediate storage for the lubricant. It gives off lubricant longer than the doser.

Technical features:
  • Operation temperature: -50 to +150 °C
  • Operation pressure: 0 to 60 bar
  • Dimensions: w x h x d
    - OSB-1 30 x 105 x 30
    - OSB-2 64 x 110 x 30
SKF logo