Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

UC-1066

UC-1066
UC-1066
Oiling brushes UC-1066 are used to apply lubricant to a chain. They help to ensure a constant lubricant film on the chain. These brushes are available in different shapes and sizes and with different materials (bristle, brass or polyamide) in order to better meet the customers’ chain needs and specifications.

Technical features:
  • Operating temperature: 10 to 80 °C
  • Material: bristle, brass or polyamide 6.6

Related documents

SKF logo