Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

163-300-1xx

163-300-1xx
163-300-1xx
Pulse scaler (hydromechanical rotary valve) operated for dividing a SKF MonoFlex centralized single-line lubrication system into multiple lube circuits

Technical features:
  • Lubricant:
        oil (service viscosity 20 to 1500 mm²/s)
        fluid grease NLGI grades 00, 000
  • Volumetric uptake: min. ca. 0.4 cm³ per step
  • Possible reduction range: 1:2 to 1:144
  • Pressure: 20 - 45 bar 
  • Operating temperature: +10 to 60 °C


Related documents

SKF logo