Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Mixing heads 161-300

161-300-308
161-300-308

Mixing heads

  • without integrated metering unit
  • supply a single consuming point. A compressed air line and a lubrication line merge together in the mixing heads.
  • can be inserted directly into the connecting thread of the consuming point
  • In order to supply oil, mixing heads require a metered piston distributor of an intermittently operated single-line centralized lubrication system or an injection oiler
Technical features:
  • Lubricant: oil
  • Air line connection:
        161-300-313: G1/2
        161-300-315: G1

Related documents

SKF logo