Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

501-100-xxx

501-100-009
501-100-x
Spray heads with check valve for the lubrication of chain links, gears, tools and workpieces, etc.

Technical features:
  • Lubricant: oil
  • Number of bores:
        501-100-009: 1
        501-100-010: 3


Special features:
  • without metering of their own
  • oil is apportioned by piston distributors installed between the pump and spray heads

Related documents

SKF logo