Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

EasyRail nozzles

Spray nozzles for railway applications

169-000-400 / 410
  • for SKF EasyRail Compact
  • in combination with 112-508 pump unit


SP8-2 (fig 1)

  • for SKF EasyRail High Pressure
  • in combination with 112-508 pump unit
  • Rated spray quantity: 0,03 or 0,05 cm³/actuation
  • Air pressure: 6 - 10 bar
  • Air consumption: ~ 3 NL (at 6 bar / 1,5 s)
  • Max. lubrication pressure: 100 bar
  • Temperature range: –25 to +80 °C


SP9-2  (fig 2)

  • for SKF EasyRail Low Pressure
  • in combination with BF grease reservoirs
  • Rated spray quantity: 0,03 or 0,05 cm³/actuation
  • Air pressure: 4,5 to 10 bars
  • Air consumption: ~ 4,5 NL (at 6 bar / 1.5 s)
  • Max. lubrication pressure: 40 bar

Related documents

SKF logo