Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

OSN-40 / OSN-70

OSN
OSN
Sliding surface nozzle.

The doser gives the lubricant dosage to the sliding surface nozzle which divides the dosage on the sliding surface. The sliding surface nozzle is equipped with a check valve so that lubricant does not flow back to the doser.

Technical features:
  • Operation temperature: -25 to +120 °C
  • Operation pressure: 0 to 60 bar
  • Dimensions: Ø15 x 75
SKF logo