SP11 / SP13

SP11
Spray heads with check valve for the lubrication of chain links, gears, tools and workpieces, etc.
Technical features:
Technical features:
- Lubricant: oil
-
Number of bores:
SP11: 1
SP13: 3
- without metering of their own
-
oil is apportioned by piston distributors installed between the pump and spray heads
Related documents
- Product brochure: 1-5012-5-EN (439 KB)