Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

SP31 / SP32

SP31
SP31
Spray nozzles for SKF ProFlex progressive centralized lubrication systems to spray grease on surfaces, e.g. on the tooth surface of large gears

Technical features:
  • Lubricant: grease up to NLGI grade 2
  • Air pressure: 5 bar minimum
  • Air flow rate at 5 bar: 7 Nm³/h
  • Spraying distance: approx. 300 mm
  • Spray pattern:
    SP31: rectangular (ca. 50 × 220 mm at a distance of 100 mm)
    SP32: circular (ca. 45 mm diameter at a distance of 100 mm)

Special features:
  • Several spray nozzles may be connected in series to one compressed air line

Related documents

SKF logo