Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Reservoirs

KW1-S2
KW1-S2
K3-S10
K3-S10
BF4
BF4
Reservoirs for different lubricants are available in plastic or metal in different sizes. Find here a selection of standard reservoirs for SKF MonoFlex and SKF EasyRail systems.

K(W)x - plastic reservoirs for oil:

  • Capacities: 1; 3 or 6 litres
  • without / with level indicator

B(W)x -
metal reservoirs for oil:
  • Capacities: 3 or 6 litres
  • without / with level indicator
  • without / with level gauges

BF - reservoirs for grease:
  • Lubricant: grease up to NLGI grade 2
  • Capacities:
        2,5 / 5 litres (acrylic glass)
        4,5 / 6 litres (metal)
  • without / with warning switch for critical level


Related documents

SKF logo