Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

LubriLean Basic

Basic
SKF LubriLean Basic
Units for external Minimial Quantity Lubrication (MQL)

Applications:
  • Drilling, milling, broaching, tapping, thread forming
  • Universal milling machines
  • External MQL applications with up to eight lube points

Technical features:
  • Lubricant: oil
  • Capacities: 3 l
  • Number of outlet ports: 1 - 8
  • Compressed air port: more than 4 bar
  • Oil quantity: 5 - 100 ml/h
  • Air consumption: 50 Nl/min per outlet


Special features:

  • CE mark of conformity

SKF logo