Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

LubriLean Smart

Smart
SKF LubriLean Smart
Units for external Minimial Quantity Lubrication (MQL)

Applications:
  • Drilling, milling, broaching, thread cutting, thread forming
  • Universal milling machines
  • External MQL with up to two lubrication points

Technical features:
  • Lubricant: oil
  • Capacities: 0,3; 0,5; 0,8 l
  • Number of outlet ports : 1 - 2
  • Compressed air port: more than 4 bar
  • Oil quantity: 5 - 100 ml/h
  • Air consumption: 50 Nl/min per outlet


Special features:

  • CE mark of conformity

SKF logo