Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

LubriLean VarioSuper

VarioSuper
VarioSuper
Units for internal and external Minimial Quantity Lubrication (MQL)

Applications:
  • Machining centres, turning centres, special-purpose machinery
  • Internal and external MQL 


Technical features:
  • Lubricant: oil
  • Capacities: 1,8 l
  • Number of outlet ports : 1 - 3
  • Compressed air port: 6 - 10 bar (8 bar opt.)
  • Oil quantity: 1 - 150 ml/h
  • Air consumption: 15 - 300 Nl/min per outlet
  • Air/oil quantity adjustment: via machine control unit
  • Integrated pressure monitoring


Special features:

  • CE mark of conformity

How to install SKF LubriLean VarioSuper

SKF logo