Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

LubriLean Vario

SKF LubriLean Vario
SKF LubriLean Vario
Units for internal and external Minimial Quantity Lubrication (MQL)

Applications:

  • Turning, milling, drilling
  • Special applications (e.g., multispindle)
  • Retrofitting on lathes
  • Internal and external MQL

Technical features:
  • Lubricant: oil
  • Capacities: 1,8 l
  • Number of outlet ports : 1 - 3
  • Compressed air port: 6 - 10 bar (8 bar opt.)
  • Oil quantity: 1 - 150 ml/h
  • Air consumption: 15 - 300 Nl/min per outlet
  • Air/oil quantity adjustment: manual


Special features:

  • CE mark of conformity

SKF logo