Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Vectolub VE1B

VE1B
VE1B
Compact volumetric metering units for external minimal quantity lubrication

Applications:
  • Machining, drawing, sawing
  • Lubricant coating
  • Conveyors lubrication
  • Fluid metering


Technical features:
  • Lubricant: oil
  • Viscosity: 10 to 400 mm²/s (at operating temperature)
  • Reservoir capacity: 0,3 l
  • Number of outlets: 1 - 4
  • Compressed air port: 5 - 8 bar
  • Air consumption: min. 400 Nl/min
  • Micropump flow rate: 3 to 90 mm³/stroke
  • Operating temperature:  +10 to 50 °C


Special features:

  • Economical An economical alternative to the VTEC system
  • Compact Compact system requiring few space. It can be installed closer to the application.
  • User friendly Only one control setting for all micropumps.
  • Kit The VE1B system can be sold in kit form (units, reservoir, hoses and nozzles)


SKF logo