Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Vectolub VTEC

VTEC
VTEC

Minimal quantity lubrication unit with up to 8 outlets


Applications:

  • Machining, drawing, sawing
  • Lubricant coating
  • Conveyors lubrication
  • Fluid metering

Technical features:
  • Lubricant: oil
  • Viscosity: 10 to 400 mm²/s at operating temperature
  • Number of modules : 1 - 8
  • Compressed air port: 5 - 8 bar
  • Micropump flow rate: 3 to 90 mm³/stroke
  • Air consumption: min. 800 Nl/min


Special features:

  • Modular It fits perfectly to the application of the client.
  • Upgradable It is possible to remove or to add at any time a module to the system.
  • Multipurpose A single system can lubricate different independent applications.
  • Reliable Every outlet can be independently controlled and monitored.


SKF logo