Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

171-100-011

171-100-011
171-100-011
Flow monitor for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil 
  • Operating viscosity: 20 - 750 mm²/s
  • Number of cycles: max. 2/min
  • Flow rate: 0,2 - 1,5 cm³/stroke
  • Electr. switching: changeover 250 V AC; 0,5 A
  • Operating pressure: 4 to 30 bar
  • Operating temperature: 5 to 80 °C


Related documents

SKF logo