Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

171-210

171-210
171-210
Flow monitor for SKF CircOil oil circulating centralized lubrication systems

Technical features:
  • Lubricant: oil
  • Operating viscosity: 20 - 1000 mm²/s
  • Flow rate:
        171-210-05x: 50 - 1800 cm³/min
        171-210-06x: 1,6 - 14 l/min
  • Electr. switching: changeover 250 V AC, 0,5 A
  • Operating pressure: 4 - 25 bar
  • Operating temperature: 5 to 80 °C


Related documents

SKF logo