Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices. Will you accept SKF cookies?

AM1000

AM1000
AM1000
Aerosol monitor for SKF LubriLean Minimal quantity lubrication systems

Technical features:
  • Lubricant: aerosol for MQL
  • Typical droplet ø: 0,5 - 5 μm
  • Operating voltage: 24 V DC ±25 %
  • Max. throughput: 800 Nl/min
  • Operating pressure: max. 10 bar
  • Operating temperature: 0 to +60 °C


Special features:

  • CE mark of conformity

Related documents

SKF logo