Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

GS4011 / GS6011

GS4011
GS40/GS60
Oil-streak sensor for SKF Oil+air centralized lubrication systems

Technical features:
  • Lubricant: oil and air
  • Measuring principle: optical
  • Flow rate: 2 - 600 mm³/h
  • Operating pressure: max. 10 bar
  • Operating temperature: 0 to 60 °C

Mounting advice:
  • has to be assembled very close to the lube point


Special features:

  • CE mark of conformity

Related documents

SKF logo