Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Humidity sensor FS-1

FS-1
FS-1
To monitor humidity in the measuring range of 0 to 100% relative humidity

Technical Features:
  • Measuring principle: Capacitive humidity sensor
  • Measuring range: 0 – 100% RH
  • Accuracy: L ±3% RH
  • Operating temperature: –25 °C to 80 °
  • Operating voltage: 8 – 32 VDC (8 – 15 VDC recommended)
  • Load resistor: 300 Ω
  • Power consumption: 4 – 20 mA via two-wire line

Special Features:
  • CE mark of conformity
  • Detects relative humidity in the highly sensitive interior of high quality machine tool spindles
  • Can be screwed into the spindle casing using an M18 thread
  • Electrical connection: standardized M12x1 plug

Applications:
  • Machine tool spindles
  • Bearings and gearboxes
  • Reservoirs for SKF CircOil circulating oil lubrication systems
SKF logo