Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

WS32-x / WS33-x / WS35-x

WS32-S30+XX
WS32-S30+XX
WS33-2+XXX
WS33-2+XXX
WS35-S10+XXX
WS35-S10+XXX
Level switches to monitor the level of fluids in unpressurized reservoirs

Technical features:
  • Lubricant: Fluids with a maximum eff. viscosity of 1500 mm²/s
  • Number of switching points:
        WS32: 1 (for minimum level)
        WS33: 2 (for minimum and maximum level)
        WS35: 2 (for minimum level with pre-warning and fixed spacing approx. 25 mm)
  • Plug: connector plug or circular plug
  • Mounting position: vertical
  • Operating temperature: -10 to +60 °C

Special features:

  • WS35 with pre-warning

Related documents

Configure the product according your needs, download the CAD file

SKF logo