Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

WS63

WS63
WS63
Level switches to monitor the level of fluids in unpressurized reservoirs

Technical features:
  • Lubricant: Fluids with a maximum eff. viscosity of 1500 mm²/s
  • Number of switching points: 1 (for minimum level)
  • Plug: connector plug
  • Mounting position. horizontal
  • Operating temperature: -10 to +60 °C

Related documents

Configure the product according your needs, download the CAD file

SKF logo