Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

177-300-09x

177-300-09x
177-300-09x
Piston sensor / detector (cycle switch) for SKF ProFlex progressive lubrication systems

Technical features:
  • Function: NC contact
  • Operating voltage: 10 - 36 V DC
  • Current-carrying capacity: 100 mA
  • Max. operating pressure: 350 bar
  • Operating temperature: –25 to +80 °C

Special features:
  • 2-wire and 3-wire models available

Related documents

SKF logo