Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Piston sensors

Piston detector
Piston detector
Monitoring units for use at lubricant metering devices

So the following points have to be observed when selecting an appropriate monitoring device:
  • Lubrication system
  • Used lubricant metering devices
  • Lubricant
  • Operating voltage
  • Operating pressure 


In the table you can find an overview of technical details of piston sensors.

SKF logo