Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

VP-ZYS

VP-ZYS
VP-ZYS
Cycle switches with built-in microswitch for SKF ProFlex progressive lubrication systems with metering device type VP

Technical features:
  • Rated voltage: 230 V
  • Rated switching capacity: 230 V / 25 mA to 24 V / 2 A
  • Contact: 1 changeover
  • Temperature range: –5 to +80 °C

Special features:
  • The unit is mounted on a feeder section with cycle indicator. The cycle switch can used for all feeder sections starting at 2T. It is supplied detached.

Related documents

SKF logo