Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Pressure gauges

169-125-000
169-125-000
Pressure gauges measure the pressure of a centralized lubrication system and visualize the pressure optically.

Technical features:
  • Lubricants: oil, fluid grease and grease
  • Indication ranges: 0 - 400 bar 
  • Versions with glycerine filling or visualization versions


Related documents

SKF logo