Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

176-271-000

176-271-000
176-271-000
Pressure switch for SKF Oil+Air centralized lubrication systems for air

Technical features:
  • Medium: air
  • Switching pressure range: 1 - 10 bar (adjustable)
  • Reset differential: 10% (non-adjustable)
  • Switching frequency: 200/min
  • Max. voltage: 250 V
  • Switching capacity:
    Ohmic load 6 A at 24 V DC and 0,5 A at 230 V DC
    Inductive load 6 A at 24 V AC and 3 A at 230 V AC
  • Type of enclosure: IP 65 


Special features:

  • CE mark of conformity
SKF logo