Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

DSC

DSC1
DSC1
DSC2
DSC2
Pressure switch for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and fluid grease
  • Switching pressure range: 1 – 100 bar
  • Electrical limit values: 9 – 35 V DC
  • Electrical connection: M12x1 plug connector
  • Temperature range: –10 to +80 °C
  • Contact type / signal output: electrical 


Special features:
  • Easy configuration and programming of pressure switch points, pressure indication and the switching logic
  • Various pressure units selectable
  • Dual output with digital display for pressure and switching point

Related documents

SKF logo