Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Pressure switches

SKF pressure switches monitor the pressure of a centralized lubrication system to assess and help to ensure its proper function.

Monitoring parameters:

SKF MonoFlex single-line and SKF DuoFlex dual-line centralized lubrication system:
  • pressure buildup 
  • pressure head
  • pressure reduction

SKF CircOil circulating-oil lubrication systems:
  • pressure of the pipe system
  • function of the centralized lubrication system


SKF Oil+Air lubrication systems:

  • pressure of the air
  • function of the centralized lubrication system


Building options:
  • NC contacts
  • NO-contacts
  • changeover contacts

Lubricants:

  • oil
  • fluid greases of NLGI Grades 000, 00, and 0
  • greases of NLGI Grade 1-2 
  • oiled pressurized air
  • air


In the table you can find an overview with technical details of pressure switches.


SKF logo