Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

BPSG2-PSA

SKF DuoFlex BPSG2-PSA
SKF DuoFlex BPSG2-PSA
Pressure switch assembly (pressure switches, pressure gauges and body for the switches) for SKF DuoFlex dual-line centralized lubrication systems

Specially designed for measure grease pressure.


Technical features:
  • Lubricant: Oils and greases up to NLGI-2
  • Operation temperature: -25 to +85 °C
  • Supply voltage: 24 V DC 
  • Output signal: on/off
  • Pretection class: IP65
SKF logo