Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

BPSG2-PTA

Pressure transmitter for SKF DuoFlex dual-line centralized lubrication systems

SKF DuoFlex BPSG2-PTA
SKF DuoFlex BPSG2-PTA
The pressure transmitter assembly is composed of a pressure transmitter and a pressure gauge for both of the main lines. The pressure transmitters, which are installed in the body of the assembly, measure pressure of the passing lubricant and the information is transmitted to the control unit. The pressure of the main lines can be monitored from the control unit.

Technical features:
  • Lubricant: Oils and greases up to NLGI-2
  • Operation temperature: -40 to +85 °C
  • Pressure range: 0 - 250 bar
  • Supply voltage: 24 (10 - 30) V DC
  • Output signal: 4 - 20 mA Output signal of a pressure transmitter
  • Pretection class: IP65 (Protection classification; only in models with enclosure)
SKF logo