Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

SP/SFE30

Pulse generator

SP / SFE
SP / SFE

SP/SFE30 pulse generators are designed to monitor oil and grease volumetric flow rates. The switching pulses are generated at a rate proportional to the volumetric flow, and the pulses from the pulse generator are evaluated by a downstream control unit.
SP/SFE30/6GL pulse generators have been approved by Germanischer Lloyd for use on ships.

Features and benefits:

  • For oil and grease NLGI 1
  • Operating pressure of up to 600 bar (8 700 psi)
  • SP/SFE 30/6 GL: Certified by Germanischer Lloyd
SKF logo