Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

CLV-2

CLV-2
CLV-2
Electrically controlled pneumatic shut-off valve

In the grease lubrication system, the lubrication channels controlled by one pumping center are separated from each other with shut-off valves. The CLV-2 –valve can also be used directly from the machine to be lubricated (interlocking), if needed. When the machine to be lubricated starts, it opens the valve and makes it possible to lubricate the machine during pressurization.


Technical features:
  • Lubricant: Oils and greases up to NLGI-2
  • Operation temperature: -10 to +50 °C
  • Pressure range: 4 - 7 bar
  • Control voltage:
    - 24 ±10% V DC
    - 115 ±10%; 50/60 V AC, Hz
    - 230 ±10%; 50 V AC, Hz
SKF logo