CLV-OS

CLV-OS
Electrically operated shut-off valve
In a lubrication system, the lubrication channels controlled by one pumping center are separated from each other with shut-off valves. The CLV-OS –valve can also be used directly from the machine to be lubricated (interlocking), if needed. When the machine to be lubricated starts, it opens the valve and makes it possible to lubricate the machine during pressurization.
Technical features:
In a lubrication system, the lubrication channels controlled by one pumping center are separated from each other with shut-off valves. The CLV-OS –valve can also be used directly from the machine to be lubricated (interlocking), if needed. When the machine to be lubricated starts, it opens the valve and makes it possible to lubricate the machine during pressurization.
Technical features:
-
Lubricant: Oils and greases up to NLGI-1
-
Operation temperature: -25 to +85 °C
- Supply voltage: 24 V DC
-
Output signal: on/off
- Pretection class: IP65