Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

E-Valve / E-Valve-S

E-Valve
E-Valve
E-VALVE
electrically controlled line valve

In a lubrication system, the lines controlled by one pumping unit are separated from each other with valves. With the line valve, lubrication channels can also be formed near the pumping unit. The line valve E-VALVE is a modular 3/2 valve in which each module has an internal pressure and tank connection.

The benefits of the modular structure are:
  • Enables the longest possible pressure discharge time for each lubrication line
  • Several lines or channels can be installed on the same valve assembly.

Technical features:
  • Operation temperature: -20 to +50 °C
  • Control voltage: 24 ±10% V DC

E-VALVE-S
electrically controlled shut-off valve

In the grease lubrication system, the lubrication channels controlled by one pumping center are separated from each other with shut-off valves. The shut-off valve E-VALVE-S is either 2/2- or 4/2-way valve and also some models are equipped with check valves. The E-VALVE-S –valve can also be used directly from the machine to be lubricated (interlocking), if needed. When the machine to be lubricated starts, it opens the valve and makes it possible to lubricate the machine during pressurization.

Technical features:
  • Operation temperature: -20 to +50 °C
  • Control voltage: 24, 110 or 230 ±10% V DC
SKF logo