Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

OLA02

OLA02-53002
OLA02-53002
Oil+Air unit with compact gear pumping unit and mixing valve

Gear pump unit (MFL):
  • Lubricant: oil
  • Operating viscosity: 20 to 1000 mm²/s
  • Reservoir capacities: 3 l
  • Delivery rate: 0,2 l; 0,24 l/min
  • Operating pressure: 30 +1/–2 bar
  • Operating temperature: +10 to 40 °C


Pressure switch
  • Type of contact: NO
  • Switching pressure: 20 bar


Float switch
  • Function: opens when lubricant at critical level


Control unit
  • Model designation: IG54-20-S4-I
  • Interval time: 1 to 99 min, factory setting 10 min
  • Contact time: max. 60 s


Compressed air switch DS2, adjustable switching pressure
  • Set for 1 to 10 bars, 3 bars
  • Switching frequency: 200/min


Special features:

  • CE mark of conformity

Configure the product according your needs, download the CAD file

SKF logo