Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

OLA72

OLA72-02
OLA72-02
Oil+Air unit with oil reservoir, injection oiler and flow volume divider

Injection oiler
  • Lubricant: oil
  • Operating viscosity: 10 - 1100 mm²/s
  • Reservoir capacities: 1 l
  • Injection oiler: 3-port type
  • Delivery rate: 0,003 - 0,03 cm³
  • Operating temperature: -20 to +80 °C

Special features:

  • CE mark of conformity
SKF logo