Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MultiPoint automatic lubricator LAGD 400

Multiple grease lubrication points made easy

SKF MultiPoint Automatic Lubricator LAGD 400
The lubrication of bearings with the correct type and quantity of grease is essential for trouble-free operation. Research has shown that 36% of all bearings fail prematurely due to incorrect lubrication. Especially for installations with multiple lubrication points, this can be a time-consuming and costly process. LAGD 400, the centralised automatic lubricator, is the most user-friendly and cost-effective automatic lubricator for multiple grease lubrication points available today. Its compact design, combined with electronically controlled accuracy, makes it an excellent solution for longer bearing-life and increased uptime of your machinery.

Being a do-it-yourself lubrication system, SKF MultiPoint Automatic Lubricator can be easily installed without the assistance of a costly lubrication service company and requires no special training to use. Once the correct grease dispense rate for your application is calculated using SKF DialSet, SKF's re-lubrication calculation program, the LAGD 400 will keep up to eight lubrication points simultaneously and automatically lubricated, preventing both over and under-greasing. The transparent cartridge housing allows for easy inspection, while an electronic alarm will warn you when the grease cartridge is empty.
  • Do-it-yourself centralised lubrication system
  • Up to 8 feed lines
  • Easy-to-use
  • SKF DialSet program or LubeSelect for SKF greases can be used to calculate the amount of grease required over a given time period
  • Long feed lines (maximum up to 5 m/16 ft)
  • Electronic setting and read-out of control parameters
  • Alarm function for blocked feed lines and empty cartridge
  • Machine steering (i.e. lubricator only operates while machine is running)
  • High pressure capability (40 bar / 600 psi)
  • Tested and approved with all SKF greases
  • Uses standard SKF grease cartridges (420 ml)
  • Ready for use, all accessories included
  • Technical data
    Technical data
    Designation
    LAGD 400
    Content
    8-outlet lubricator

    20 m tubing

    Quick connectors for application side

    2 Y-connectors

    LGMT 2/0.4 grease cartridge
    Number of feed lines
    1 - 8
    Maximum pressure
    40 bar (600 psi)
    Suitable grease
    NLGI 1, 2 and 3
    Maximum length of feed-lines
    5 m (16 ft)
    Ambient temperature
    0 - 50 °C (32 - 120 °F)
    Drive mechanism
    Electro-mechanical
    Volume
    0,1 - 10 cm³/day (0.003 - 0.35 US fl. oz/day) per outlet
    approx. 0,6 - 65 g/week (0.02 -2.3 oz/week)
    Power
    110-240V AC, 50-60Hz or 24V DC
    Alarms
    Blocked feed lines, empty cartridge; internal and external
    External steering
    External relay steering
    IP rating
    54
    Lubrication tubes
    20 m (65 ft), Nylon, 6 x 1,5 mm
    (1/4 x 0.06 in.)
    Connection thread
    G 1/4
    Height
    510 mm (20 in.)
  • Accessories
  • Spare parts

Related documents

SKF logo