Cookies on the SKF website

We use cookies to ensure that we give you the best experience on our websites and web applications. By continuing without changing your browser settings, we assume you give your consent to receive cookies. However, you can change your browser cookie setting at any time.

MultiPoint automatic lubricator LAGD 1000 series

Centralised lubrication for up to 20 lubrication points

SKF MultiPoint Automatic Lubricator LAGD 1000 series
The SKF MultiPoint Automatic Lubricator LAGD 1000 is a reliable centralised lubrication system offering lubrication solutions for bearings and machinery. The LAGD 1000 uses a high-pressure pump and a progressive feeder for lubricating from 10 to 20 lubrication points. Supplied as a complete ready to use kit, all accessories required are included in the box.
  • Suitable for greases from NLGI 000 to NLGI 2, offers high flexibility in types of lubricants that can be used
  • Sturdy, robust design with IP65 rating, suitable for most industrial environments
  • Transparent reservoir, allows visual monitoring of lubricant level
  • Progressive divider so that exactly the same amount of grease reaches each lubrication point
  • 1 litre (33.8 US fl. oz) refillable grease container, increases intervals between re-filling
  • Extensive programming options, allowing flexibility to suit most applications
  • Empty container alarm, helps reduce the risks associated with lack of lubrication
  • Wide temperature range, helps meet a variety of tough operating conditions, year round
  • Cycle switch function notifies operator of blocked outlets so that proper action can be taken
  • SKF DialSet program or LubeSelect for SKF greases can be used to calculate the amount of grease required over a given time period.
Ordering designations
Voltage variantNumber of
lubrication points
DC: 24V DC10LAGD 1000/DC10
 12LAGD 1000/DC12
14LAGD 1000/DC14
16LAGD 1000/DC16
18LAGD 1000/DC18
20LAGD 1000/DC20
AC: 115-240 AC10LAGD 1000/AC10
12LAGD 1000/AC12
14LAGD 1000/AC14
16LAGD 1000/AC16
18LAGD 1000/AC18
20LAGD 1000/AC20

Technical data and accessories

  • LAGD 1000/DC
    Technical data
    LAGD 1000/DC..
    Max. operating pressure
    150 bars (2 175 psi)
    Permissible operating temperature
    -25 to 75 °C (-13 to 167 °F)
    Number of outlets
    10 to 20
    Max. length of pipes
    6 m (19.7 ft)
    6 x 1,25 mm (0.05 in.)
    Output of pump element
    2 cm³/min (0.122 in.³/min)
    Reservoir capacity
    1 litre (33.8 US fl. oz)
    up to NLGI grade 2
    Flow pressure < 700 mbar
    3,7 kg (8.2 lbs)
    System of protection
    Electrical specifications

    Power connection
    DIN EN 175 301-803, plug supplied
    Rated voltage
    24V DC
    Power consumption
    Battery type
    Type power input at 20 °C (68 °F)
    0,5 A
  • LAGD 1000/AC
  • Accessories

Related documents

SKF logo