Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Gas driven single point automatic lubricators

SKF SYSTEM 24

The units are supplied ready-to-use straight from the box and filled with a wide range of high performance SKF lubricants. Tool-free activation and time-setting allow easy and accurate adjustment of lubrication flow.
  • Flexible dispense rate from 1 to 12 months
  • Stoppable or adjustable if required
  • Intrinsic safety rating: ATEX approved for zone 0
  • Transparent lubricant container allows visual inspection of dispense rate
  • Compact size, permits installation in restrictive areas
  • Greases and chain oils available
  • SKF DialSet software helps to calculate the correct dispense rate
  • Extensive range of accessories.

Product introduction video

Typical applications

Gas driven single point automatic lubricators LAGD Series
  • Applications in restrictive and hazardous locations
  • Bearing housing lubrication
  • Electric motors
  • Fans and pumps
  • Conveyors
  • Cranes
  • Chains (oil)
  • Elevators and escalators (oil)


Figures

  1. 125 ml and 60 ml unit (fig 1)
  2. Optimum dial readability and setup without tools (fig. 2)
  3. The range of SKF SYSTEM 24 gas driven single point automatic lubricators (fig. 3)
Ordering details
Grease
Description
Unit 60 ml
Unit 125 ml
LGWA 2
Multi-purpose
EP type grease
LAGD 60/WA2
LAGD 125/WA2
LGEM 2
High loads,
slow rotations
LAGD 60/EM2
LAGD 125/EM2
LGGB 2
Biodegradable

LAGD 125/GB2
LGHB 2
High temperature
and loads, plain
bearings
LAGD 60/HB2
LAGD 125/HB2
LGHP 2
High performance
polyurea
LAGD 60/HP2
LAGD 125/HP2
LGFP 2Food processing
industry

LAGD 125/FP2
LGWM 2
High load, wide
temperature

LAGD 125/WM2
Chain oil



LHMT 68
Medium temperature
oil
LAGD 60/HMT68*
LAGD 125/HMT68*
LHHT 265
High temperature
oil

LAGD 125/HHT26*
LHFP 150
Food grade, NSF
H1 approved oil

LAGD 125/HFP15*
LFFM 80
Food grade, NSF
H1 approved oil

LAGD 125/FFM80*
LFFT 220
Food grade, NSF
H1 approved oil

LAGD 125/FFT22*
Empty unit suitable
for oil filling only
LAGD 60/U*

Empty unit suitable
for oil filling only
LAGD 125/U*

* Includes non-return valve

  • Technical data

    Technical data
    Designation
    LAGD 60 and LAGD 125
    Grease capacity
    – LAGD 60
    – LAGD 125

    60 ml (2 US fl. oz)
    125 ml (4.2 US fl. oz)
    Nominal emptying time
    Adjustable; 1–12 months
    Ambient temperature range
    –20 to +60 °C (–5 to +140 °F)
    Maximum operating pressure
    5 bar (75 psi) (at start-up)
    Drive mechanism
    Gas cell producing inert gas
    Connection thread
    R1/4
    Maximum feed line length with:
    – grease
    – oil

    300 mm (11.8 in.)
    1 500 mm (59.1 in.)
    Intrinsically safe approval
    II 1 G Ex ia IIC T6 Ga
    II 1 D Ex ia IIIC T85 °C Da
    I M1 Ex ia I Ma
    EC Type Examination Certificate
    Kema 07ATEX0132 X
    Protection class
    IP 68
    Recommended storage temperature
    20 °C (70 °F)
    Storage life of lubricator
    2 years
    Weight
    LAGD 125 approx 200 g (7.1 oz)
    LAGD 60 approx 130 g (4.6 oz)
    Lubricant included

    Note: For optimum performance, SKF SYSTEM 24 LAGD units filled with LGHP 2 should not be exposed to ambient temperatures over 40 °C (105 °F), or have a time setting longer than 6 months.

  • Accessories
SKF logo