Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Grease fitting caps and tags

Proper identification of your lubrication points

SKF Grease Fitting Caps and Tags TLAC 50
SKF Grease Fitting Caps and Tags TLAC 50
In conjunction with the SKF Lubrication Planner software, grease fitting caps and tags, offer a complete solution to protect lubrication fittings from external contamination and properly identify them at the same time.

Once the structure of the plant is created in the SKF Lubrication Planner, the software can automatically generate a label including the point code, lubricant, criticality and required relubrication quantity and frequency.
  • In order to print these labels, printable stickers sheets are supplied. Just a laser printer is required.
  • Every printable stickers sheet contains 48 stickers that can be affixed on the plastic tags of the lubrication points.
  • Plastic tags come in five (5) different colours and are provided in boxes of 50 pieces of the same colour plus two printable stickers sheets.
Kit contents
Designation
Description
TLAC 50/B
50 blue cap and tags + 2 printable stickers sheets
TLAC 50/Y
50 yellow cap and tags + 2 printable stickers sheets
TLAC 50/R
50 red cap and tags + 2 printable stickers sheets
TLAC 50/G
50 green cap and tags + 2 printable stickers sheets
TLAC 50/Z
50 black cap and tags + 2 printable stickers sheets
TLAT 10
10 printable stickers sheets
  • Technical data
    Technical data
    Label dimensions
    45 × 21 mm
    Material
    LLDP + 25% EVA
    Temperature range
    from -20 °C up to 80 °C
    Suitable for grease
    fitting sizes
    G1/4, G1/8, M6, M8, M10 and grease fitting head
  • Spare parts
SKF logo