Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Grease guns

Easy grease filling

SKF Grease Gun TLGH 1
SKF Grease Gun 1077600
The SKF Grease Guns are ideal for agricultural, industrial and construction industries and for private use. The SKF Grease Guns are delivered with a 175 mm (6.9 in.) long extension pipe with hydraulic gripping nozzle. A flexible 500 mm (19.7 in.) long pressure hose with hydraulic gripping nozzle is available as an accessory.
  • For use with cartridges and loose grease
  • Knurled body for firm and safe grip
  • High quality steel is dent-resistant for easy cartridge loading
  • Special piston design for smooth emptying of cartridges
  • 40 MPa (5 800 psi) maximum pressure
  • 1077600: 1,5 cm³ (0.092 in.³ ) volume/stroke
  • TLGH 1: 0,9 cm³ (0.055 in.³ ) volume/stroke

The Grease Gun 1077600 is also available with a 300 mm (12 in.) high pressure hose with a hydraulic gripping nozzle, 1077600H
 
The Grease Gun 1077600 is also available as a complete set; 1077600/SET including 3 extension pipes, high pressure hose, packed in a carrying case.
Ordering details
Designation

TLGH 1
Grease gun
1077600
Grease gun
1077600H
Grease gun with flexible hose
1077600/SET
Complete grease gun set
SKF logo