Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Centrifugal compressors

REPH 16MW booster Zapadno Tarkosalinskoe
Stand-alone compressors and drives
SKF S2M Magnetic Bearings equip complete compressor trains including high speed electric motor, steam turbine and gas turbine drives. Removing oil-lubricated bearings from the operating equation allows stand-alone compressors to lower energy consumption as well as maintenance and monitoring activities. During a typical 20-year compressor life cycle, SKF S2M Magnetic Bearings can deliver significant life cycle cost savings vs. oil-lubricated bearing designs.
GE hermetically sealed compressor

Hermetically sealed compressors
Magnetic bearings provide the only suitable option for hermetically sealed compressors. SKF has commissioned more than 130 of them, mastering complex machine designs and pushing performance limits to maximize machine capacity.  

The result? More flexible operation and solutions for harsh processes, urban areas, and unmanned remote applications.

Magnetic bearings stator
25 MW compressor operating for more than 27 years
Since the mid-1980s, the first compressors equipped with SKF S2M Magnetic Bearings have been operating continuously with the highest availability rates. More recently, SKF has also pioneered unmanned offshore upstream compressor trains with high speed electric drives in the North Sea, proving advanced capabilities in remote operations.
SKF logo