Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Refrigerant compressors

The SKF permanent magnet motor on magnetic bearings is a perfect match for refrigerant turbo compressors up to the megawatt:
  • unmatched efficiency at both full load and part load, over 10% above conventional solutions
  • variable speed for a wide operating range including operation close to a surge line
  • no oil mix with the refrigerant, improving energy efficiency and condenser/evaporator compactness
  • low noise
  • advanced monitoring capabilities, high reliability
SKF logo