Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Adjustment tools

SKF Vibracon

The use of SKF Vibracon chocks brings efficiency and cost savings to the installation of rotating components. A good set of tools will simplify the installation. 

The SKF Vibracon adjustment tools are especially designed for safe height alteration of the SKF Vibracon chocks with comfort.

  • Specific design results in a simple but perfect fit.
  • Easy to use in difficult to reach locations.
  • Tools are available for all different SKF Vibracon types and sizes.
  • Adjustment tools are available for all different types and sizes within the SKF Vibracon product range.
  • Surface treatment ensures a long life time.
  • Grip handles for extra comfort.
Product codeSKF Vibracon
Type range
SMAT 006SM 12–SM 16
SMAT 008SM 20–SM 24
SMAT 010SM 30–SM 48
SMAT 012SM 56–SM 64
SMAT 006 LP-3SM 12 LP–SM 20 LP
SMAT 006 LP-4SM 24 LP–SM 42 LP
Please contact vibracon@skf.com, your local SKF Authorised Distributor or SKF sales representative for support, customization or more information about SKF Vibracon.
SKF logo